MV6838 Master Vacuum Brake Bleed Kit

MV6838

Mityvac model MV6838 is the most complete vacuum brake bleeding and master cylinder refill kit available. It features our powerful MV6830 vacuum brake bleeder combined with our master cylinder auto-refill kit. Everything is provided to quickly and conveniently vacuum bleed virtually every make and model of vehicle on the road.

Features

  • Compressed air operation 
  • Integrated 1.9 qt. (1.8 l) capacity fluid collection reservoir
  • Variable control thumb throttle
  • Swivel air inlet with quick-disconnect
  • Quick-disconnect coupler for accessories
  • Quiet, muffled exhaust
  • Automatic overflow prevention

Includes:

  • Brake bleeder
  • 6 ft. (1.8 m) bleed hose assembly
  • 4 ft. (1.2 m) fluid evacuation hose
  • Molded base with screws for bench mounting
  • Master auto refill kit (MVA6832 and MVA6834)
  • Hanging hook
  • 3 Universal bleed screw adapters
  • User manual (English/French/Spanish/German)

Specifications:

Bleeder reservoir capacity1.9 qt. (1.8 l)
Refill reservoir capacity
40 oz (1.2 l)
Working pressure60 to150 psi (4.1 to 10.3 bar
Vacuum @ 90 psi (6.2 bar)26 in. Hg (88 kPa)
Air consumption @ 90 psi (6.2 bar4.3 cfm (2.0 l/s)
Flow rate@ 60 psi (4.1 bar):50 oz/min (1460 ml/min)
@ 90 psi (6.2 bar):70 oz/min (2100 ml/min)
@ 150 psi (10.3 bar):70 oz/min (2100 ml/min)
Inlet thread size¼ in. NPT
Packaged weight6.73 lbs. (3.05 kg)
Size (wide x tall x deep)15.5 x 10.8 x 8.8in. (395 x 275 x 225 mm)


Proposition 65: Click here to read the full warning