MV6870 Vacuum Brake Bleeder

MV6870

Mityvac’s MV6870 offers high quality and performance in a robust compact design. It features a 1.3 qt. reservoir and powerful compressed-air-operated venturi that quickly draws out fluid and air from hydraulic brake and clutch systems. With the MV6870, one person can perform quick, clean vacuum brake and clutch bleeding.

Features

  • Compact 1.3 qt. (1.2 l) capacity reservoir
  • Comfortable lever-action throttle with lock-on latch
  • Durable, molded composite handle can take heavy abuse
  • Automatic shutoff prevents overfill
  • Integrated hanging hook doubles as a hose wrap for convenient storage
  • 4 ft. (1.2 m) long bleed hose with molded support
  • Universal bleed screw adapter conforms to most common bleed screw sizes
  • Integrated muffler for quiet operation
  • Includes two replacement bleed screw adapters

Includes:

  • 1.3 qt. (1.2 l) fluid reservoir
  • Reservoir lid with integrated venturi vacuum and muffler
  • 4 ft. (1.2 m) bleed hose with molded support
  • 2 bleed screw adapter replacements
  • Hanging hook
  • User manual (English/French/Spanish/German)

Specifications:

Reservoir capacity1.3 qt. (1.2 l)
Working pressure60 to150 psi (4.1 to 10.3 bar
Vacuum @ 90 psi (6.2 bar)26 in. Hg (88 kPa)
Air consumption @ 90 psi (6.2 bar7.3 cfm (3.4 l/s)
Flow rate@ 60 psi (4.1 bar): 22 oz./min (650 ml/min)
@ 90 psi (6.2 bar): 37 oz./min (1095 ml/min)
@ 150 psi (10.3 bar): 32 oz./min (945 ml/min)
Inlet thread size¼ in. NPT
Packaged weight1.7 lbs. (0.77 kg)
Packaged size (wide x deep x tall)11 x 5.5 x 9 in.(280 x 140 x 230 mm)