MV8020 Brake Bleeding Kit

Includes the original Selectline hand vacuum pump and all accessories necessary to perform one-person brake bleeding on automobiles, motorcycles, ATVs, snowmobiles, etc. Also works great for siphoning or transferring fluids from tanks and reservoirs.

Kit Includes:

  • Selectline hand vacuum pump (Model MV8030)
  • 4.5 oz (135 ml) fluid reservoir bottle with fluid transfer and storage lids
  • 2 tapered bleed screw adapters
  • 2 universal bleed screw adapters
  • ¼ in. ID x 1½ in. long (6.4 mm ID x 40 mm long) connection tube
  • ¼ in. ID x 24 in. long (6.4 mm ID x 610 mm long) connection tube
  • User manual (English/French/Spanish/German)

Specifications:

Pump displacement1 cu. in. (16 cc) per stroke
Max. vacuum25 in. Hg (85 kPa)
Packaged weight1.1 lbs. (0.50 kg)
Packaged size12 x 10 x 2.3 in. (305 x 250 x 60 mm


Proposition 65: Click here to read the full warning