Adapters to fit the radiators and coolant bottles

Radiators and Coolant Bottles with bayonet style neck

Pressure CapSystem Adapter #Cap Adapter #Application(s)
Pressure CapMVA100*MVA200Original large bayonet style used on most early model autos. Still used on many applications through current year.
Pressure CapMVA101*MVA201Small bayonet applications with 16 mm deep neck. Numerous applications including many Asian autos.
Pressure CapMVA102MVA202*Small bayonet applications with 9 mm deep neck. Numerous applications including many Asian autos.

Radiators and Coolant Bottles with internal threads on the neck

Pressure CapSystem Adapter #Cap Adapter #Application(s)
Pressure CapMVA106MVA206Volkswagen models 1990-1998 with internal thread on coolant bottle
Pressure CapMVA108*MVA208Volkswagen and Audi models 1998 and later with internal thread on coolant bottle
Pressure CapMVA111MVA211Toyota MR2 Spyder and Celica 2000 and later

Radiators and Coolant Bottles with external threads on the neck

Pressure CapSystem Adapter #Cap Adapter #Application(s)
Pressure CapMVA103*MVA203*Numerous domestic applications especially GM beginning in early 1990s through current year. Also some Mercedes, Jaguar, and Ford.
Pressure CapMVA104MVA204Volkswagen and Audi models 1975 through 1993 with external thread on coolant bottle
Pressure CapMVA105*MVA205Peugeot 206/406, Volvo, Land Rover Freelander, Alfa Romeo 164, Renault, Mini, Jeep, Sterling, Saab with external thread on coolant bottle
Pressure CapMVA107*MVA207Porsche, Mercury, Saturn, Saab, Jaguar, Range Rover, Pontiac, Daewoo, Ford
Pressure CapMVA109MVA209Mercedes E-Class 1996 and later, Mercedes with external thread on coolant bottle (except M-Class),Chrysler Crosssfire 2004 and later
Pressure CapMVA110MVA210Ford Focus and Escape, Jaguar XK8 and XJ8,Mazda Tribute
Pressure CapMVA112MVA212BMW through 1987, Merkur Scorpio 1987 through 1989
Pressure CapMVA113*MVA213BMW 1998 through 2002 with external thread on coolant bottle, Land Rover Range Rover 1995 through 1997
Pressure CapMVA114*MVA214Mazda 3


* Note for Models MVA100, MVA101, MVA103, MVA105, MVA107, MVA108, MVA113, MVA114, MVA201, MVA202, MVA203:

Proposition 65: Click here to read the full warning