MV4529 Cooling System Pressure Tester

MV4529

The Mityvac MV4529 Cooling System Pressure Tester quickly reveals external cooling system leaks, and detects internal leaks caused by a blown head gasket, or cracked block or head. The kit comes complete with a high-quality pressure pump and one adapter for connecting to bayonet style radiator and coolant bottle necks. For many US and foreign manufactured automobiles.

Applications:

  • Pressure testing for leaks in automotive cooling systems
  • Cooling system cap pressure testing (additional adapters required)

Features:

  • Hand operated pump builds pressure quickly to locate leaks in automotive cooling systems
  • Includes adapter for connecting to bayonet style radiator and coolant bottle necks found on many US and foreign manufactured automobiles
  • Connects directly to Stant-style adapters. No conversion adapter is required.
  • Convenient push-button valve safely relieves pressure when testing is complete
  • Additional adapters available for most all makes and models of cars and light trucks
  • Adapters also available for testing cooling system caps
  • Packaged in custom-molded case

Includes:

  • Hand pressure pump with 2 ft. (610 mm) long hose and push-button pressure relief valve
  • MVA100 cooling system adapter (US and foreign cars)
  • Custom molded case
  • User’s Manual (English, Spanish, French)

Specifications:

Packaged weight3.0 lbs. (1.4 kg)
Packaged size17.7 x 14.6 x 20.1 in. (450 x 370 x 510 mm)

How To Test a Cooling System using the Mityvac MV4529


Proposition 65: Click here to read the full warning