MV4530 Cooling System Pressure Test Kit

MV4530

The Mityvac MV4530 Cooling System Pressure Test Kit quickly reveals external cooling system leaks, and detects internal leaks caused by a blown head gasket, or cracked block or head. The kit comes complete with a high-quality pressure pump and four (4) adapters for connecting to the cooling systems of most US and Asian manufactured cars and light trucks.

Applications:

  • Pressure testing for leaks in automotive cooling systems
  • Cooling system cap pressure testing (additional adapters required)

Features:

MV4530
  • Hand operated pump builds pressure quickly to locate leaks in automotive cooling systems
  • Includes four (4) adapters for connecting to the most common radiator and coolant bottle necks found on US Domestic, Asian automobiles
  • Components connect using self-locking quick disconnects for easy and time saving assembly and breakdown
  • Convenient push-button valve safely relieves pressure when testing is complete
  • Additional adapters available for most all makes and models of cars and light trucks
  • Adapters also available for testing cooling system caps
  • Packaged in custom-molded case with space for two (2) additional adapters

Includes:

  • Hand pressure pump with 2 ft. (610 mm) long hose and push-button pressure relief valve
  • MVA100 cooling system adapter (US and foreign cars)
  • MVA101 cooling system adapter (Asian cars)
  • MVA102 cooling system adapter (Asian cars)
  • MVA103 cooling system adapter (US and foreign cars)
  • Cap wrench
  • Custom molded case
  • User Manual (English, French, Spanish)
  • Adapter selection guide (English, French, Spanish)

Specifications:

Maximum pressure30 psi (200 kPa)
Packaged weight6.0 lbs. (2.7 kg)
Packaged size17.9 x 13.2 x 4.8 in. (455 x 335 x 122 mm


Proposition 65: Click here to read the full warning