MV4533 Cooling System AirEvac Kit

MV4533

The MV4533 Cooling System AirEvac Kit refills automotive cooling systems in seconds, while eliminating the risk of trapped air. The kit combines Mityvac’s universal cooling system adapter with a powerful, compressed-air-operated venturi vacuum to quickly install and evacuate air from an empty cooling system. Once purged of air, the system can be monitored for leaks before using the vacuum to draw in new coolant. The entire purge-and-refill process is simple, clean and reliable

Features:

  • Universal cooling system adapter replaces more than 20 individual adapters for cars, vans, light- and heavy-duty trucks 
  • Patent-pending adapter cam mechanism ensures an air-tight seal with radiator and coolant bottle necks
  • Compact one-piece adapter design fits conveniently in tool box
  • Large, easy-to-read 2½ in. (63.5 mm) diameter gauge includes clearly indicated pressure test zones
  • Convenient push-button valve safely relieves pressure when testing is complete
  • Packaged in durable custom-molded case

Includes:

  • Universal radiator test adapter 
  • Custom-molded case
  • User manual (English, Spanish, French)

Specifications:

Packaged weight5.0 lbs. (2.3 kg)
Packaged size15.1 x 3.5 x 11.8 in. (385 x 90 x 300 mm)


Proposition 65: Click here to read the full warning