MV4570 Cooling System Flusher

 MV4570

The Mityvac MV4570 is a powerful, compact spray gun system that combines water with compressed air to quickly and effectively flush the cooling system. Simply insert the stepped-up gun nozzle into the proper hose suited for the required job. Flush as needed until cooling system outflow is clear. The compressed air increases the water pressure going into the system to effectively flush the cooling system without the use of solvents or harsh chemicals.

Applications:

Select the MV4570 Cooling system flusher for vehicle service and heavy-duty applications.

Benefits:

MV4570
  • Easy to use
  • Provides independent air and water controls for optimal cleaning
  • Makes quick work of cooling system flushing
  • No adapters required

Features:

MV4570
  • Combines water with compressed air to quickly and effectively flush cooling systems
  • Stepped-up flushing nozzle fits hoses from 3/4-inch to 2-inch in diameter
  • Variable-control water valve enables adjustment of water from off to full flow
  • Comfortable lever-action air throttle with lock-on latch
  • Adjustable air flow to provide intermittent blast of air to increase efficiency of flushing the cooling system without the use of solvents or harsh chemicals
  • 3/4-inch swivel inlet for easy connection to standard garden hose
  • 1/4-inch air inlet with included air nipple connects quickly to shop air
  • Bayonet quick-connection nozzle
  • High-impact, corrosion-resistant construction for long service life
  • Work pressure 85-150 psi

Includes:

MVA430
  • MVA430 Stepped-up cooling system flushing nozzle
  • ¼ inch Air nipple
  • ¾ inch Water inlet swivel
  • User manual (English, French, Spanish, German, Dutch) 

Specifications:

Working pressure
85–150 psi
Swivel inlet3/4 inch
Air inlet size
1/4 inch 
Packaged weight1.25 lbs
Packaged size12.4 x 5.5 x 2.0 inch