MVA360 Cooling System Test Hose

MVA360

Allows Mityvac hand pressure pumps to be used with any of the MVA100 and MVA200 series cooling system test adapters. These series support testing automotive cooling systems and cooling system caps for leaks that can lead to overheating and severe engine damage.

Specifications:

Weight: 5.2 oz. (215 g)


Proposition 65: Click here to read the full warning