MV5534 Analog Diesel Compression Tester

MV5534

The Mityvac MV5534 diesel compression tester features an accurate glycerin-filled gauge capable of testing cylinder compression up to 1,000 psi (6890 kPa) (68.9 bar). It has a long 15 in. (380 mm) high-pressure hose with a quick-change coupler for getting into extremely tight areas. It also features a push-button pressure relief valve for running consecutive tests without disconnecting the gauge. The tester comes in a custom molded case with extra storage space for adapters.

Features:

  • Heavy-duty gauge is glycerin filled to dampen needle bounce
  • Push-button pressure relief allows repeated tests without disconnecting the tester
  • Quick-change coupler is convenient for getting into tight spaces
  • Rubber boot protects the gauge from bumps and drops
  • Units of measure include psi, kg/cm2 and bar
  • Includes custom-molded case with extra space for adapters

Includes:

  • Compression tester comprising of glycerin-filled test gauge with rubber boot, 15 in. long (380 mm long) high-pressure hose and quick-change coupler
  • Custom-molded case
  • User manual (English/French/Spanish/German)

Specifications:

Max. pressure
1,000 psi (6890 kPa) (68.9 bar)
Packaged weight2.5 lbs. (1.14 kg)
Case size12.5 x 8.4 x 3.8 in. (315 x 210 x 95 mm)


Proposition 65: Click here to read the full warning