MV5536 Digital Diesel Compression Tester

MV5536

The Mityvac MV5536 electronic diesel compression tester memorizes the peak compression value for up to 12 cylinders. After testing, the values can be quickly reviewed at the push of a button. Capable of testing compression up to 1,000 psi (68.9 bar). The tester features a backlit LC display that is easy to read in any light. Its oil- and grease-resistant gauge face and rubber boot make it durable, and the custom case has room for storing adapters.

Features:

  • Stores maximum compression value for up to 12 cylinders
  • Backlit LC display is easy to read from any angle and in any light
  • Uses standard 9 V battery for convenience and cost
  • Automatically shuts off after 3 minutes of non-use (memory is retained)
  • Rubber boot protects the gauge from bumps and drops
  • Sealed, grease- and oil-resistant gauge face prevents contamination of electronics
  • Displays values in psi, bar and kPa

Includes:

  • Digital compression tester comprising of test gauge with rubber boot, 15 in. (380 mm), high-pressure hose and quick-change coupler
  • Custom-molded case
  • User manual (English/French/Spanish/German)

Specifications:

Max. pressure
1,000 psi (6890 kPa) (68.9 bar)
Packaged weight2.5 lbs. (1.11 kg)
Packaged size12.5 x 8.4 x 3.8 in. (315 x 210 x 95 mm)


Proposition 65: Click here to read the full warning