Fuel System Test Adapters

With the noted exceptions, the following adapters are included in kits MV5545 and MV5546. Together, they fit most US, Asian, and European manufactured vehicles. Each can be ordered separately using the part number indicated below.

Specifications:

Part No.DescriptionApplication(s)
MVA505¼-⅜ in. Barbed flex hose adapterVehicles with ¼, ⁵⁄₁₆, or ⅜ in. rubber to steel hose connection
¼ in. Flex hose adapterVehicles with ¼ in. rubber to steel hose connection
⁵⁄₁₆ in. Flex hose adapter
Vehicles with ⁵⁄₁₆ in. rubber to steel hose connection
⅜ in. Flex hose adapter
Vehicles with ⅜ in. rubber to steel hose connection
MVA507 *GM/Chrysler Right angle test port adapterGM & some Chrysler vehicles with ⁷⁄₁₆ in.-20 thread test port on fuel rail
MVA508 *Ford/Chrysler Right angle test port adapterFord & some Chrysler vehicles with .308-32 thread test port on fuel rail
MVA510 *GM/Chrysler Test port adapterGM & some Chrysler vehicles with ⁷⁄₁₆ in.-20 thread test port on fuel rail
MVA511 *Ford/Chrysler Test port adapterFord & some Chrysler vehicles with .308-32 thread test port on fuel rail
MVA512 ²⅜ in. Quick-change adapterGM, Chrysler, Jeep/Eagle
MVA517 ³M12 x 1.5 Ball nose adapterEuropean vehicles with CIS fuel system
MVA518 ³M14 x 1.5 Ball nose adapterEuropean vehicles with CIS fuel system
MVA519 ³M16 x 1.5 Ball nose adapterEuropean vehicles with CIS fuel system
MVA520 ²M16 x 1.5 AdapterGM Vortec
MVA521 ²M14 x 1.5 AdapterGM Vortec
MVA522 ²⅜ in. Flare nut adapterCarbureted & early fuel injected systems
MVA523 ²⁵⁄₁₆ in. Flare nut adapterCarbureted & early fuel injected systems
MVA524 ²⅜ in. Spring lock adapterFord fuel injected systems
MVA525 ²½" Spring lock adapterFord fuel injected systems
MVA530 ¹M8 x 1.0 Banjo adapterToyota
MVA531 ¹M10 x 1.0 Banjo adapterToyota
MVA532 ¹M12 x 1.25 Banjo adapterToyota, Lexus, Geo, Honda, Acura, Hyundai, Mazda, Daihatsu, Chrysler imports
MVA533M14 x 1.5 Banjo adapterEuropean applications
MVA534 *10 mm Quick-change adapterDiesel
MVA535⁵⁄₁₆ in. Quick-change connect adapterGM, Chrysler, Jeep/Eagle, Toyota

* Not Included in MV5545

¹ Included in MVA504 

² Included in MVA502 

³ Included in MVA503