MV5515 Fuel Injection Pressure Test Kit

An essential tool for diagnosing many fuel injection problems including leaking or clogged injectors, fuel rail deterioration, clogged fuel filter and fuel pump malfunction. Kit includes adapters for GM, Ford, Chrysler, Jeep and Eagle multi-port fuel injection systems with fuel rail test ports.

Features:

  • Large, easy-to-read gauge with 0 to 100 psi (0 to 700 kPa) scale
  • Manual pressure release
  • High-pressure braided hose with solid brass fittings

Includes:

MV5515
  • 2¾ in. (70 mm) diameter Bourdon tube gauge (readings indicated in psi and kPa) with manual pressure release, 15 in. (380 mm) braided hose and GM/Chrysler adapter
  • Ford adapter
  • 6 ft. (1.8 m) fuel drain hose
  • User manual (English/Spanish/French)

Specifications:

Max. pressure
100 psi (700 kPa)
Packaged weight1.0 lb. (0.45 kg)
Size5 x 12 x 1⅜ in. (125 x 305 x 35 mm)


Proposition 65: Click here to read the full warning