MV5546 Fuel Pressure Test Kit

MV5546

Tests fuel system pressure to diagnose common fuel system problems including failing fuel pump, faulty pressure regulator, blocked filter(s), or pinched fuel line(s).

Features:

  • Contains 37 adapters for pressure testing most US, Asian, and European manufactured vehicles.
  • High quality, heavy duty gauge with 0 to 120 psi (0 to 8 bar) scale, protective rubber boot, and push-button pressure relief valve.
  • Uses SAE certified, fuel-rated quick connects for reliability, ease of use, and interchangeability.
  • Easily upgrades to a fuel pressure and flow tester with the addition of flowmeter upgrade kit MVA5553.
  • Packaged in custom toolbox style case.

Includes:

  • 3.5 in. (90 mm) high pressure gauge with rubber boot, push-button relief valve, and hanging hook.
  • 4 ft. (1.2 m) long pressure test hose
  • Inline pressure test hose with ¼ turn valve
  • 37 adapters for connecting to most U.S., European, and Asian manufactured automobiles
  • Pressure relief hose
  • Custom molded case
  • User manual

Specifications:

Packaged weight11.5 lbs.. (5.2 kg)
Packaged size17.6 x 10.2 x 8.2 in. (445 x 260 x 210 mm)


Proposition 65: Click here to read the full warning