MVA5552 Pressure Test Accessory Kit

MVA5552

Upgrades MV5545 FST Pro Fuel System Tester to allow it to test fuel pressure through the fuel rail test port.

Features:

  • 4 ft. (1.2 m) test hose allows pressure gauge to extend out from under the hood during drivability test.
  • Inline and right angle adapters ease connection on hard to reach applications
  • Adapters use SAE certified, fuel-rated quick connects for reliability, ease of use, and interchangeability.

Includes:

  • 4 ft. (1.2 m) long fuel pressure test hose.
  • Right angle adapter for Schrader style fuel rail test ports with ⁷⁄₁₆ x 20 thread
  • Right angle adapter for Schrader style fuel rail test ports with .308 x 32 thread
  • Inline adapter for Schrader style fuel rail test ports with ⁷⁄₁₆ x 20 thread
  • Inline adapter for Schrader style fuel
  • User manual

Specifications:

Packaged weight1.2 lbs. (.55 kg)
Packaged size7.8 x 5.8 x 2.0 in. (200 x 145 x 50 mm)