Gas Compression Test Adapters

Specifications:

Part No.Description
MVA550110 mm male thread x 14 mm standard reach female thread
MVA550212 mm male thread x 14 mm standard reach female thread
MVA550318 mm long reach male thread x 14 mm standard reach female thread
MVA550414 mm standard reach thread x 12 in. (305 mm)
MVA550614 mm long reach thread x 12 in. (305 mm)
MVA550716 mm male thread for Ford Triton engines x 14 mm standard reach female thread
MVA550814 mm standard reach thread x 6.5 in. (165 mm)
MVA550918 mm standard reach thread x 12 in. (305 mm)
MVA5510Air Hold Adapter
MVA5511Deep Well Test Adapter for compression testing gasoline engines with deep spark plug wells. The adapter extends 8 in. beyond the installation surface and services both 14 mm and 18 mm threads.
Weight: 6.7 oz (190 g)