MV6410 1-Gallon ATF Refill System

MV6410

The MV6410 combines the new Fluid Dispenser with our popular ATF refill adapter kit to provide a complete system for servicing today’s sealed automatic transmissions. The dispenser allows the operator to fill or top-off transmissions with up to 1 gal. of fluid between refills, while the pressurized operation frees the operator from continual pumping.

Features

  • Includes ten (10) adapters to connect to Ford, Toyota, BMW, Honda, Nissan, VW, Audi, Mercedes, and Volvo transmissions
  • Large 1.2 gal. (5 l) fluid capacity
  • Fluid is dispensed under pressure for smooth continual flow
  • Integrated manual pump adds air above the fluid level to prevent aeration
  • Internal pump components are sealed against exposure to fluids
  • ON/OFF and flow control valve are conveniently located near fluid output
  • Utilizes push-to-connect, quick-change style accessory connections
  • Pressure gauge indicates fluid dispensing pressure
  • Integrated safety and manual pressure relief valve
  • Includes custom-molded storage case for adapters

Kit Includes:

  • 1.2 gal. (5 l) fluid reservoir
  • Reservoir lid with integrated manual pump, pressure gauge, and pressure relief valve
  • 5 ft. fluid dispensing hose with flow control and auto-shutoff valves
  • MVA5800 ATF refill adapter kit (includes ten adapters, models MVA580MVA589)
  • Fluid dispensing wand
  • Hanging hook
  • User manual 

Specifications:

Reservoir capacity1.2 gal. (5 l)
Max. pressure20 psi (1.4 bar)
Packaged weight7.5 lbs. (3.4 kg)
Size (wide x deep x tall):7.5 x 8.0 x 15.6 in. (190 x 205 x 396 mm)


Proposition 65: Click here to read the full warning