MVA6006 Extended Tube Kit

MVA6006

Extends the reach of Mityvac fluid evacuators models MV7400, MV7300 and MV7201 by up to 6 ft. (1.8 m). The kit contains a main evacuation tube, two smaller diameter tubes for extending into dipstick tubes and tube connectors. Each tube is 3 ft. (0.9 m) longer than standard, making it convenient for evacuating fluids from taller vehicles such as SUVs and full size trucks.

Kit includes

  • 0.23 in. OD x 8 ft. long (5.7 mm OD x 2.4 m long) dipstick tube with connector
  • 0.26 in. OD x 8 ft. long (6.6 mm OD x 2.4 m long) dipstick tube with connector
  • 0.41 in. OD x 8 ft. long (10 mm OD x 2.4 m long) main evacuation tube with connector

Specifications:

Packaged weight: 12.8 oz (365 g)
Packaged size (wide x deep x tall): 13 x 13 x 2 in. (330 x 330 x 50 mm)