MVA7216 ATF Refill Kit

Converts the MV7201 Fluid Evacuator Plus into a convenient system for refilling or topping-off sealed automatic transmissions.
The kit includes a connection hose that easily snaps into a fitting on top of the MV7201 and ten adapters custom designed to connect to today’s sealed “lifetime” automatic transmissions.
Features
-
Quickly converts the Mityvac MV7201 Fluid Evacuator Plus into a professional tool for refilling sealed automatic transmissions
-
Brass ball valve allows independent control of fluid flow to the transmission
-
Push-to-connect style quick-change coupler quickly secures and releases refill adapter and has built-in shutoff valve
-
Includes ten (10) ATF refill adapters for servicing Ford, Toyota, Volkswagen, Audi, Volvo, BMW, Honda, Nissan, and Mercedes transmissions
- All components packaged in custom-molded case
Kit Includes:
Specifications:
Packaged weight: 3.8 lbs. (1.7 kg)
Packaged size (wide x deep x tall): 12.5 x 8.4 x 2.7 in. (320 x 215 x 70 mm)
Packaged size (wide x deep x tall): 12.5 x 8.4 x 2.7 in. (320 x 215 x 70 mm)
Proposition 65: Click here to read the full warning