MV7201 Fluid Evacuator Plus

MV7201

At the push of a button, this versatile unit changes from vacuum to pressure for evacuating or dispensing fluids. This functionality makes it ideal for draining tanks or reservoirs then pumping the used fluid back out for easy disposal. Multiple units work great—simply evacuate used fluids with one unit and then quickly refill with new fluid from a second. For superior mobility, the MV7201 utilizes a manual pump, so compressed air or electricity is not required. Accessories are included for draining engine oil or transmission fluid directly through the dipstick tubes.

Features

  • Evacuates or dispenses at the push of a button
  • Convenient manual pump operation
  • Integrated 2.3 gal. (8.8 l) capacity reservoir
  • Large base with foot stabilizer
  • Durable, chemical-resistant polyethylene construction
  • Automatic overflow prevention
  • Quick-drain pour spout

Includes:

  • Fluid evacuator/dispenser
  • 0.23 in. OD x 5 ft. long (5.7 mm OD x 1.5 m long) dipstick tube
  • 0.26 in. OD x 5 ft. long (6.6 mm OD x 1.5 m long) dipstick tube
  • 0.41 in. OD x 5 ft. long (10 mm OD x 1.5 m long) main evacuation tube
  • Tube adapters
  • User manual (English/French/Spanish/German)

Specifications:

Reservoir capacity2.3 gal. (8.8 l)
Max. operating temperature175 °F (80 °C)
Packaged weight10.0 lbs. (4.5 kg)
Size (tall x dia.)24 x 12.4 x 9.3 in. (610 x 315 x 235 mm


Proposition 65: Click here to read the full warning