MV7300 PneumatiVac

MV7300

Operates on compressed air to create a powerful venturi vacuum for draining fluids from tanks and reservoirs. Compressed air hose attaches at base for stability. Includes accessories for draining engine oil or transmission fluid directly through the dipstick tubes. Also includes brake/clutch bleeding kit (Model MVA7205) for vacuum bleeding hydraulic brake and clutch systems.

Features

  • Operates on compressed air
  • Integrated 2.3 gal. (8.8 l) capacity reservoir
  • Large base with foot stabilizer
  • Durable, chemical-resistant polyethylene construction
  • Independent air shut-off valve
  • Quiet, muffled exhaust
  • Automatic overflow prevention
  • Quick-drain pour spout

Kit Includes:

  • Fluid evacuator
  • 0.23 in. OD x 5 ft. long (5.7 mm OD x 1.5 m long) dipstick tube
  • 0.26 in. OD x 5 ft. long (6.6 mm OD x 1.5 m long) dipstick tube
  • 0.41 in. OD x 5 ft. long (10 mm OD x 1.5 m long) main evacuation tube
  • Brake/clutch bleeding adapter kit (Model MVA7205)
  • Tube adapters
  • User manual (English/French/Spanish/German)

Specifications:

Reservoir capacity2.3 gal. (8.8 l)
Max. operating temperature175 °F (80 °C)
Compressed air inlet size¼ in. NPT
Packaged weight7.5 lbs. (3.4 kg)
Size (tall x wide x deep)24 x 12.4 x 9.3 in. (610 x 315 x 235 mm


Proposition 65: Click here to read the full warning