MV7400 Fluid Evacuator

MV7400

Vacuum is created quickly and efficiently by manual pump operation, offering superior mobility by eliminating the need for electricity or compressed air. The MV7400 is ideal for draining fluids from reservoirs on boats, RVs, ATVs, snowmobiles, farm equipment or motorcycles. Includes accessories for draining engine oil or transmission fluid directly through the dipstick tubes.

Features

  • Convenient manual pump operation
  • Integrated 1.9 gal. (7.3 l) capacity reservoir
  • Large base with foot stabilizer
  • Durable, chemical-resistant polyethylene construction
  • Automatic overflow prevention
  • Quick-drain pour spout

Includes:

  • Fluid evacuator
  • 0.23 in. OD x 5 ft. long (5.7 mm OD x 1.5 m long) dipstick tube
  • 0.26 in. OD x 5 ft. long (6.6 mm OD x 1.5 m long) dipstick tube
  • 0.41 in. OD x 5 ft. long (10 mm OD x 1.5 m long) main evacuation tube
  • Tube adapters
  • User manual (English/French/Spanish/German)

Specifications:

Reservoir capacity1.9 gal. (7.3 l)
Max. operating temperature175 °F (80 °C)
Packaged weight7.5 lbs. (3.4 kg)
Size (tall x dia.)25 x 7.5 in. (635 x 190 mm)


Proposition 65: Click here to read the full warning