MV7430 Mini Fluid Evacuator

MV7430

Operates on compressed air to create a powerful venturi vacuum for quickly evacuating small reservoirs. The lid unthreads for convenient emptying, and the evacuation hose is perfect for getting into those hard-to-reach places.

Features

  • Compressed air operation
  • Integrated 1.9 qt. (1.8 l) capacity reservoir
  • Variable control thumb throttle
  • Swivel air inlet
  • Quiet, muffled exhaust
  • Automatic overflow prevention

Kit Includes:

  • Fluid evacuator
  • 4 ft (1.2 m) fluid evacuation hose
  • Molded base with screws for bench mounting
  • Hanging hook
  • User manual (English/French/Spanish/German)

Specifications:

Reservoir capacity1.9 qt. (1.8 l)
Working pressure60 to150 psi (4.1 to 10.3 bar
Vacuum @ 90 psi (6.2 bar)26 in. Hg (88 kPa)
Air consumption @ 90 psi (6.2 bar4.3 cfm (2.0 l/s)
Flow rate@ 60 psi (4.1 bar):50 oz/min (1460 ml/min)
@ 90 psi (6.2 bar):70 oz/min (2100 ml/min)
@ 150 psi (10.3 bar):70 oz/min (2100 ml/min)
Inlet thread size¼ in. NPT
Packaged weight4.8 lbs. (2.2 kg)
Size (tall x dia.)9 x 6.5 in. (230 x 150 mm)


Proposition 65: Click here to read the full warning