MV5565 Fuel Injection Cleaner

MV5565

Designed for use in professional service shops to provide quick, convenient and reliable fuel injector and air induction cleaning. The Mityvac Fuel Injection Cleaner utilizes compressed air to make it highly effective at removing and preventing deposits on fuel injectors. It also effectively loosens and dissolves carbon build-up in the air induction system, including the throttle plate and intake manifolds and valves. 

Model MV5565 includes only the Cleaner (MV5570) and connection hose (824147). Adapters for connecting to the fuel system or for air induction cleaning must be purchased separately. Cleaning solutions specially formulated for fuel injector or induction system cleaning are required and must also be purchased separately.

Features:

  • Quickly and cleanly removes and prevents fuel injector deposits, and loosens and dissolves carbon on intake manifold and valves.
  • Enhances engine performance, improves fuel economy, reduces maintenance and improves emissions.
  • Uses standard shop-air to deliver cleaning solution directly into the fuel stream or spray it into the air induction system (MVA550 required for induction system cleaning)
  • Functions on most domestic and import cars with high or low pressure fuel systems
  • High quality pressure gauge and adjustable regulator combination ensures proper delivery of cleaning solution.
  • Durable steel and die cast aluminum construction

Includes:

  • Fuel Injection Cleaner Assembly with pressure regulator, gauge, valves, fittings, and 32 oz (950 ml) canister
  • 4 ft. (1.2 m) long connection hose
  • Wall mount bracket
  • User manual

Specifications:

Packaged weight: 5.1 lbs. (2.3 kgs)
Packaged size (wide x deep x tall): 14.3 x 8.8 x 5.6 in. (325 x 225 x 140 mm)