MVA565 Fuel Injection Cleaner Adapter Kit

MVA565

Contains sixteen (16) adapters for connecting the Mityvac Fuel Injection Cleaner into the fuel delivery system of most American, Asian and European manufactured cars and light trucks. Facilitates the efficient delivery of specially formulated fuel injector cleaning solutions for removing and preventing deposits on fuel injectors.

Features:

  • Snap-in, push-button release style connection to Cleaner hose
  • Durable nickel-plated brass components
  • High-quality leak-proof design

Includes:

  • 16 Fuel injection system connectors
  • Custom molded case

Specifications:

Packaged weight: 4.7 lbs. (2.1 kg)
Packaged size (wide x deep x tall): 12.8 x 17.7 x 4.2 in. (325 x 450 x 105 mm)

Applications

Model No.
Description
Application
MVA505
¼ in. flex hose adapter
⁵⁄₁₆ in. flex hose adapter
⅜ in. flex hose adapter
Vehicles with ¼ in. rubber to steel hose connection
Vehicles with ⁵⁄₁₆ in. rubber to steel hose connection
Vehicles with ⅜ in. rubber to steel hose connection
MVA559
M8 banjo adapter
Toyota
MVA560
M10 banjo adapter
Toyota
MVA561
M12 banjo adapter
Toyota, Lexus, Geo, Honda, Acura, Hyundai, Mazda, Daihatsu, Chrysler imports
MVA562
M14 banjo adapter
Audi, Volkswagen
MVA555
M16 x 1.5 adapter
GM Vortec
MVA556
M14 x 1.5 adapter
GM Vortec
MVA557
⅜ in. flare nut adapter
Carbureted and early fuel injected systems
MVA558
⁵⁄₁₆ in. flare nut adapter
Carbureted and early fuel injected systems
MVA553
⅜ in. spring lock adapter
Ford fuel injected systems
MVA552
½ in. spring lock adapter
Ford fuel injected systems
MVA554
⁵⁄₁₆ in. quick-change adapter
GM, Chrysler, Jeep/Eagle, Toyota
MVA507
RA fuel rail adapter
GM, Chrysler
MVA508
RA fuel rail adapter
Ford