MVA6000 Complete Automotive Accessory Kit

MVA6000

Kit contains accessories for testing and diagnosing dozens of engine performance and automotive mechanical functions and for one-person brake and hydraulic clutch bleeding. All components are designed for use with Mityvac Silverline and Selectline hand vacuum and dual pressure/vacuum hand pumps.

Kit includes:

  • (4) tapered adapters for connecting to tubing from .090 to .50 in. ID (2.3 to 12.7 mm ID)
  • (2) tapered manifold plugs
  • (12) color-coded vacuum line plugs
  • (2) universal bleed screw adapters for connecting to hydraulic bleed screws
  • Automatic master cylinder refill kit
  • 4.5 oz. reservoir bottle with fluid transfer and storage lid
  • (2) ¼ in. ID x 24 in. long (6.4 mm ID x 610 mm long) connection hoses
  • User manual (English/French/Spanish/German)

Specifications:

Weight: 14.8 oz. (420 g)


Proposition 65: Click here to read the full warning