MVA6001 Fluid Transfer Kit

MVA6001

Contains reservoir, adapters, tubing and other accessories for siphoning, transferring, extracting or dispensing fluids using a Mityvac hand vacuum/pressure pump.

Kit includes:

  • 4.5 oz. (135 ml) capacity reservoir bottle with fluid transfer and storage lids
  • ¼ in. ID x 1½ in. long (6.4 mm ID x 40 mm long) connection tube
  • ⁵⁄₃₂ in. ID x 3 in. long (4 mm ID x 75 mm long) connection tube
  • (2) ¼ in. ID x 3⅝ in. long (6.4 mm ID x 90 mm long) fluid pick-up and connection tubes
  • Rubber cupped adapter
  • ¼ x ¼ in. ID (4 x 6.4 mm ID) tubing adapter
  • (4) tapered adapters for connecting to tubing from .090 to .50 in. ID (2.3 to 12.7 mm ID)
  • (2) Tapered manifold plugs
  • 2¾ in. (70 mm) diameter mason jar lid
  • 3⁵⁄₁₆ in. (84 mm) diameter wide-mouth mason jar lid
  • ¼ in. ID x 48 in. long (6.4 mm ID x 1220 mm long) connection tube
  • Adapters for tubing sizes ⅛ to ½ in. OD (3.2 to 13 mm OD) and ¼ to 3/8 in. ID (6.4 to 9.5 mm ID)
  • ⅜ in. ID x 48 in. long (9.5 mm ID x 1220 mm long) connection tube

Specifications:

Weight: 10.3 oz. (292 g)