MVA6005 16 oz Fluid Reservoir Kit

Used with Mityvac hand vacuum/pressure pumps to collect or dispense larger volumes of fluid. Replaces smaller fluid reservoirs included with most vacuum kits, reducing the amount of time it takes to empty old fluid. A hook is included for conveniently securing the reservoir out of the way during use.

Kit includes:

  • 16 oz (475 ml) capacity reservoir bottle
  • Fluid transfer lid
  • Fluid storage lid
  • Removable hanging hook
  • ¼ in. ID x 6 in. long (6.4 mm ID x 150 mm long) fluid pick-up tube

Specifications:

Weight: 4.4 oz (125 g)


Proposition 65: Click here to read the full warning