MVA6007 Dual Adapter Bleed Kit

MVA6007

This specially designed accessory attaches to Mityvac hand vacuum/pressure pumps and vacuum brake bleeding equipment for simultaneous bleeding of motorcycle dual caliper brake systems. Includes clear ¼ in. (6.4 mm) ID hoses and two universal bleed adapters.

Specifications:

Weight: 7.6 oz. (215 g)


Proposition 65: Click here to read the full warning