MVA6008 Diesel Fuel Primer Kit

MVA6008

Kit contains three adapters designed for priming the diesel fuel filter using a Mityvac hand vacuum pump or vacuum brake bleeder. Adapters are designed for 6 mm, 8 mm, and 12 mm fuel filter ports.

Kit includes:

  • 6 mm primer adapter 
  • 8 mm primer adapter
  • 12 mm primer adapter
  • Barbed hose connector

Specifications:

Weight: 1.0 oz (28 g)