MVA6010 Fluid Transfer Accessory Kit

Model MVA6010 extends the applications of Mityvac hand vacuum/pressure pumps to include dispensing and evacuating fluids, and pressure brake bleeding. It includes a 1 qt (1 l) bottle that can be filled with fluid and pressurized with a hand pump for dispensing. Also a hand pump can be used to create a vacuum in the bottle for evacuating fluids from small reservoirs. It conveniently connects to both the Mityvac pressure bleed adapters and ATF refill adapters. Hand pump and adapters must be purchased separately.

Kit includes:

  • 1 qt. (1 l) fluid reservoir with cap and hanging chain
  • 8 ft. (2.4 m) long pressure/vacuum inlet hose
  • 5 ft. (1.5 m) long fluid dispensing hose with quick-change coupler
  • Fluid dispensing wand
  • (2) connection clamps
  • User’s manual (English, French, Spanish)

Specifications:

Weight: 1.9 lbs. (0.86 kg) 


Proposition 65: Click here to read the full warning