MVA660 Universal Power Steering Adapter

MVA660

For use with Mityvac hand vacuum pumps to reduce bleed time following power steering repairs. Rubber, cone-shaped design that seals pump necks ranging from 5⁄8 up to 15⁄8 in. (16 up to 41 mm) internal diameter.

Specifications:

Packaged weight: 0.2 lbs. (0.09 kg)
Packaged size (dia. x tall): 1.6 x 3 in. (40 x 395 mm)