MVA662 Ford Power Steering Adapter

MVA662

Seals Ford power steering pump necks having an internal diameter of 11⁄4 or 2 in. (32 or 50 mm).

Specifications:

Packaged weight: 0.25 lbs. (0.11 kg)
Packaged size: 3.5 x 3.2 x 3.2 in. (90 x 80 x 80 mm)