MVA665 90-degree Power Steering Adapter

MVA665

90-degree barbed connector available separately and can be interchanged with the inline connector on MVA661 and MVA662 for applications with limited overhead.

Specifications:

Packaged weight: 0.10 lbs. (0.05 kg)
Packaged size: 2.1 x 1.4 x 1.2 in. (55 x 35 x 30 mm)