MVA670 Power Steering Adapter Kit

MVA670

For use with Mityvac hand vacuum pumps to remove trapped air from power steering systems. Each adapter is designed to fit snuggly in the neck of the power steering reservoir to form an air-tight seal when vacuum is applied. Includes MVA660, MVA661 and MVA662.

Specifications:

Packaged weight: 0.6 lbs. (0.273 kg)
Packaged size: 5 x 4 x 3 in. (127 x 102 x 77 mm)