MVA6845 Mason Jar Kit

Contains accessories for utilizing standard- and wide-mouth mason jars as fluid evacuation or pressure dispensing reservoirs. Works conveniently with Mityvac hand vacuum/pressure pumps.
Kit includes:
- 2¼ in. (70 mm) diameter standard mason jar lid
- 3⁵⁄₁₆ in. (84 mm) diameter wide-mouth mason jar lid
- (2) ¼ in. ID x 48 in. long (6.4 mm ID x 1220 mm long) connection tubes
- Adapters for tubing sizes ⅛ to ½ in. (3.2 to 13 mm) OD; ¼ to ⅜in . (6.4 to 9.5 mm) ID
Specifications:
Weight: 6.6 oz (187 g)