MVA6910 4.5 oz Fluid Reservoir Kit

MVA6910

Use in-line with Mityvac hand vacuum/pressure pumps to collect or dispense fluid. Replaces standard 4.5 oz reservoirs included with hand pump kits.

Kit includes:

  • 4.5 oz (135 ml) capacity reservoir bottle
  • Fluid transfer lid
  • Fluid storage lid
  • ¼ in. ID x 3⅝ in. long (6.4 mm ID x 90 mm long) fluid pick-up tube

Specifications:

Weight: 2.3 oz (65 g)