MVA6912 Automotive Test Adapter Kit

MVA6912

Contains plugs, adapters and tubes for use with Mityvac hand vacuum/pressure pumps for testing and diagnosing dozens of vacuum and pressure related engine systems.

Kit includes:

  • ¼ in. ID x 1½ in. long (6.4 mm ID x 40 mm long) connection tube
  • ⁵⁄₃₂ in. ID x 3 in. long (4 mm ID x 75 mm long) connection tube
  • ¼ in. ID x 3⅝ in. long (6.4 mm ID x 90 mm long) connection tube
  • Rubber cup adapter
  • ⁵⁄₃₂ x ¼ in. ID (4 x 6.4 mm ID) tubing adapter
  • (4) tapered adapters for connecting to tubing from .090 to .50 in. ID (2.3 to 12.7 mm ID)
  • (2) tapered manifold plugs

Specifications:

Weight: 0.8 oz. (23 g)