MVA6913 Universal Brake Bleed Adapters

MVA6913

Mityvac’s Universal Brake Bleed Adapter is specially designed to fit snuggly onto a wide range of brake and hydraulic clutch bleed screws. It forms an airtight seal, and maintains a firm grip on the screw nipple

Kit includes:

  • (2) universal bleed screw adapters
  • (2) tapered bleed adapters
  • Brass barbed adapter for connecting to ¼ in. (6.4 mm) ID tubing

Specifications:

Weight: 0.7 oz (20 g)