MVA6914 Vacuum Pump Case

MVA6914

This custom blow-molded case fits Mityvac Silverline and Selectline (except Superpump) vacuum and dual converter pumps. It includes molded compartments for our 4.5 oz. (128 g) reservoir kit, master cylinder refill kit and user manual. Additional space is included for small adapters, plugs, line caps and connector hoses.

Specifications:

Packaged weight: 1.3 lbs. (0.59 kg)
Packaged size (wide x tall x deep): 12 x 8 x 33/8 in. (305 x 205 x 85 mm)