MV8000 Automotive Tune-up and Brake Bleeding Kit

Selectline Pump Kits

MV8000
This is the original Mityvac hand vacuum pump kit used by service professionals worldwide for performing hundreds of automotive diagnostic and mechanical tests and for one-person brake bleeding. The MV8000 kit contains our most popular Selectline hand vacuum pump with vacuum gauge and accessories.

Kit Includes:

  • Selectline hand vacuum pump (Model MV8010) with 2 in. (50 mm) gauge
  • 4.5 oz. (135 ml) fluid reservoir bottle with/ fluid transfer and storage lids
  • 4 tapered adapters for connecting to tubing from .09 to .50 in. (2.3 to 13 mm) ID
  • 2 tapered manifold plugs
  • 2 tapered bleed screw adapters
  • 2 universal bleed screw adapters
  • Vacuum line T-adapter
  • ⁵⁄₃₂ in. (4 mm) ID x ¼ in. (6.4 mm) ID tubing adapter
  • Rubber cupped adapter
  • (2) ¼ in. (6.4 mm) ID x 24 in. (610 mm) long connection tubes
  • ¼ in. (6.4 mm) ID x 1½ in. (40 mm) long connection tube
  • ¼ in. (6.4 mm) ID x 3⅝ in. (90 mm) long fluid pick-up tubes
  • ⁵⁄₃₂ in. (4 mm) ID x 3 in. (75 mm) long vacuum test tube
  • User’s manual (English, French, Spanish)

Specifications:

Packaged weight: 1.5 lbs. (0.69 kg)
Packaged size: 12 x 10 x 2.3 in. (305 x 250 x 60 mm)
Pump displacement: 1 cu. in. (16 cc) per stroke
Max. vacuum: 25 in. Hg (85 kPa)
Gauge indication: 0–30 in. Hg (0–100 kPa)


Proposition 65: Click here to read the full warning