MV8500 Silverline Elite Automotive Kit

Silverline Pump Kit

MV8500

Designed with proven features from the renowned Mityvac pumps, the MV8500 Silverline Elite Automotive Kit delivers both vacuum and pressure. The dual capability of the new Mityvac hand pump combines two pumps into one. It will streamline your tool inventory while greatly extending its vehicle service applications.

Features/Benefits

  • Provides either vacuum or pressure with equal precision and convenience
  • Features modern, ergonomic design for comfortable, long-term use
  • Performs engine performance diagnostics, brake bleeding, fluid transfer, evacuation, sampling, windshield repair and more
  • Includes components needed to perform numerous diagnostic and mechanical tests
  • Field serviceable - standard maintenance kits and replacement parts are available

Kit Includes:

  • Silverline Elite hand vacuum/pressure pump (Model MV8510) with 2 in. (50 mm) diameter compound gauge and rubber boot
  • 4.5 oz. (135 ml) fluid reservoir bottle with fluid transfer and storage lids
  • Four (4) tapered adapters for connecting to tubing from .09 to .50 in. (2.3 to 13 mm) ID
  • 2 tapered manifold plugs
  • 2 tapered bleed screw adapters
  • 2 universal bleed screw adapters
  • 12 vacuum cap plugs
  • Vacuum line T-adapter
  • ⁵⁄₃₂ in. (4 mm) ID x ¼ in. (6.4 mm) ID tubing adapter
  • Rubber cupped adapter
  • (2) ¼ in. (6.4 mm) ID x 24 in. (610 mm) long connection tubes
  • ¼ in. (6.4 mm) ID x 1½ in. (40 mm) long connection tube
  • ¼ in. (6.4 mm) ID x 3⅝ in. (90 mm) long fluid pick-up tubes
  • ⁵⁄₃₂ in. (4 mm) ID x 3 in. (75 mm) long vacuum test tube
  • Master cylinder refill kit (Model MVA6825)
  • Custom molded case
  • User’s manual (English, French, Spanish)

Specifications:

Packaged weight: 5.5 lbs. (2.5 kg)
Packaged size: 12.9 x 9.8 x 4.5 in. (330 x 250 x 115 mm)


Proposition 65: Click here to read the full warning