MV7241 Fluid Transfer Pump

MV7241

The Fluid Transfer Pump provides a clean, quick, no-hassle method of transferring or evacuating virtually any non-volatile fluid including engine oil, coolants, transmission fluid, brake fluid or power steering fluid. Use it to drain engine oil or transmission fluid directly through the dipstick tube. 

The pump is small and lightweight, so it fits easily in a toolbox or the trunk of a car, making it convenient to store where you use it the most. And it includes accessories required for fluid transfer/evacuation or inflation. Use it on cars, boats, motorcycles, ATVs, lawn & garden equipment, etc. It works great around the house too! Use it to inflate toys, water or air mattresses, sports balls or bicycle tires.

Features:

  • Durable polyethylene construction–won’t rust or corrode
  • Hand-operated, lightweight and portable
  • Siphons, evacuates and inflates

Includes:

  • Hand pump with intake and discharge ports
  • 2 Intake/discharge hoses (3/8 in. ID x 50 in. long)
  • 2 Intake/discharge hose connectors
  • Inline reducer
  • Air-pressure hose
  • Dipstick hose
  • User manual

Specifications:

Hose
OD: 0.504 - 0.507 in. (12.8 - 12.88 mm)
ID: 0.346 - 0.350 in. (8.8 - 8.9 mm)
Hose Length
50 in. (127 cm)
Packaged weight
5.3 lbs. (2.4 kg)
Packaged size
9.45 x 6.5 x 10.63 in. (240 x 165 x 270 mm)