MVA430 Cooling System Flushing Nozzle

MVA430

Interchangeable cooling system nozzles for quick and effective flushing of cooling systems without the use of solvents or harsh chemicals.

Applications:

MVA430 nozzle is included in the following Mityvac Models:

  • MV4570 Cooling system flusher
  • MV7270 Spray washer washer & cooling system flusher

Features:

  • Bayonet style flushing nozzle
  • Stepped-up nozzle to fit hoses ¾ to 2 inch in diameter