MVA6851 Fluid Extractor

MVA6851
MVA6851

The MVA6851 Fluid Extractor uses a simple syringe action to quickly and cleanly extract or dispense fluids into or out of small reservoirs. With a fluid capacity up to 7 oz. (200 cc), it is ideal for removing used fluids from master cylinders, transaxles and power steering or coolant reservoirs prior to bleeding, fluid changes or repairs. Lightweight and easy to clean, the extractor features a 71/2 in. (190 mm) flexible tube for accessing reservoirs and includes a non-drip cap.

Specifications:

Packaged weight: 0.7 lb. (0.32kg)
Packaged size (wide x tall x deep): 11.8 x 2.5 x 2.5 in. (300 x 140 x 230 mm)