MVA6852 1.5-Liter Fluid Extractor/Dispenser

MVA6852

The MVA6852 is a simple-to-use, syringe-action tool featuring a large, 1.5-liter fluid reservoir, twist-valve and dual-seal piston. 

A complimentary MVA7218 rubber ATF adapter connector is included, allowing connection to MVA5800 ATF refill kit adapters. Potential vehicle service uses include fluid transfer from master cylinders, power steering fluid and coolant reservoirs, transaxles, diesel fuel filters and cylinders. A variety of fluid exchange applications in general industry and marine uses are also suitable.

Specifications:

Packaged weight: 2.7 lb. (1.22 kg)
Packaged size (wide x tall x deep): 18.7 x 4.6 x 4.6 in. (475 x 115 x 115 mm)


Proposition 65: Click here to read the full warning