MVA720 Spray Washer Nozzle

MVA720

This bayonet style washer nozzle is designed for operators to get close to items being washed without getting wet.

Applications:

MVA720 nozzle is included in the following Mityvac Model:

  • MV7270 Spray washer washer & cooling system flusher

Features:

  • Bayonet style flushing nozzle
  • Designed for operators to get close to items being washed without getting wet, no splash back!