MVA7605, MVA7607 and MVA7609 Locking Hose Clamps

MVA7609
Designed for accessing and pinching off flexible hoses during automotive diagnostics or repairs, Mityvac locking hose clamps are ideal when servicing cooling, braking, power steering, transmission and vacuum systems.
Two sizes of clamps are available:
- Model MVA7607, an 8 in. clamp for hoses up to 1¼ in. (32 mm) diameter
- Model MVA7605, a 6 in. clamp for hoses with diameters up to 1 in. (25 mm)
- Both feature a rounded, nonslip handle and angled jaws, as well as a unique, self-locking design. May be purchased individually or as a set (Model MVA7609).
Specifications:
Packaged weight:
MVA7605: 0.2 lbs. (0.09 kg)
MVA7607: 0.5 lbs. (0.23 kg)
MVA7609: 0.7 lbs. (0.31 kg)
Proposition 65: Click here to read the full warning