Ciasteczka wykorzystywane przez serwis internetowy SKF

SKF używa na swoich stronach internetowych plików cookies, w celu możliwie jak najlepszego dostosowywania prezentowanych informacji do preferencji odwiedzających, dotyczących między innymi regionu i języka.

cookie_information_popup_text_2[150]

Recommendations for dynamic sealing surfaces

The dynamic sealing surfaces on the piston rod and in the cylinder bore (fig. 1) require similar, but somewhat different surface finishing.

Piston rod

The recommendations for the piston rod sealing surface (table 1) assume that typical materials and processes are used to manufacture the piston rod by induction hardening a carbon steel rod, grinding, hard-chromium plating and then polishing it to achieve the specified diameter and finish.
For alternative rod materials and coatings, other surface specifications, finishing methods, seal materials and designs may be required. Examples of such alternative rod coatings include:
  • various hard metals applied by high velocity oxygen fuel (HVOF)
  • ceramic coatings of various compositions and finishes
  • stainless steel
  • iron nitride
For recommendations for sealing systems with alternative rod materials and coatings, contact SKF.

Cylinder bore

The recommendations for the cylinder bore surface (table 2) assume that typical materials and processes are used to machine the bore by either honing or roller burnishing to achieve the specified diameter and finish.
SKF logo