Tapered roller thrust bearings, single direction

ПечатьЭкспортировать в формате .pdf
  • Фильтр таблицы продукции
    (все)
    (все)
    Bore diameter shaft washer:
    Точный :
     ≤ d ≤ 
    d =
    Outside diameter housing washer:
    Точный :
     ≤ D ≤ 
    D =
    SKF Explorer
    ► Наиболее востребованное изделие

  • In addition to the information provided on this page, consider what is provided under Tapered roller thrust bearings.
  • For additional information about Comparative load ratings, refer to Loads.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo